JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 19h |
Transaction Type: | Read Byte |
Data Format: | Unsigned Binary (1 byte) |
Paged / Phased: | No / No |
Reset Value: | D0h |
Updates Allowed: | N/A |
Supported Values: | D4h: PEC, 1MHz, SMB_ALERT, Supported, Linear format, AVSBus |
Description: | This command provides a way for the host to determine the capabilities of this PMBus device. |