JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Cmd Type: | 0000b |
Access: | Read / Write |
Data Format: | Direct, 16-bits, 1 mV per LSB (unsigned) |
Select: | 0h: Channel A 1h: Channel B Fh: Broadcast |
Reset Value: | Initialized based on VOUT COMMAND from PMBus |
Supported Values: | Values will be clamped to the values of VOUT_MIN and VOUT_MAX from PMBus |
Description: | Get or set the current output voltage target. Reading this command returns the voltage target, and not the measured value. |