JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 2Bh |
Transaction Type: | Write Word / Read Word |
Data Format: | ULINEAR16 (N = -10) |
Paged / Phased: | Yes / No |
Reset Value: | NVM Initialized to 0.0 V always, when pinstrapping is used for channel A boot voltage. |
Updates Allowed: | On-the-fly |
Supported Values: | 0.000 to 5.500 V LSB = 2N per VOUT_MODE |
Description: | Sets a lower limit on the output voltage the unit can command regardless of any other commands or combinations. |