JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 7Ah |
Transaction Type: | Write Byte / Read Byte |
Data Format: | Unsigned Binary (1 byte) |
Paged / Phased: | Yes / No |
Reset Value: | Current Status |
Updates Allowed: | On-the-fly |
Supported Bits: | VOUT_OVF, VOUT_OVW, VOUT_UVW, VOUT_UVF, VOUT_MINMAX, TON_MAX |
Description: | Returns one data byte with information about output voltage related faults and warnings. |