JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 62h |
Transaction Type: | Write Word / Read Word |
Data Format: | SLINEAR11 (N = -2) |
Paged / Phased: | Yes / No |
Reset Value: | NVM |
Updates Allowed: | On-the-fly |
Supported Values: | 0.00 ms: function disabled. 0.00 to 31.75 ms in 0.25 ms steps |
Description: | Sets an upper limit, in milliseconds, on how long the unit can attempt to power up the output without reaching the undervoltage fault limit (including droop). |