JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 01h |
Transaction Type: | Write Byte / Read Byte |
Data Format: | Unsigned Binary (1 byte) |
Paged / Phased: | Yes / No |
Reset Value: | 00h |
Updates Allowed: | On-the-fly |
Supported Values: | 00h: Immediate Off, Margin None 40h: Soft-Off, Margin None 80h: On, Margin None 98h: On, Margin Low, Act on Faults A8h: On, Margin High, Act on Faults 94h: On, Margin Low, Ignore Faults A4h: On, Margin High, Ignore Faults B0h: On, AVSBus controls the output voltage Other possible values not shown. See the Technical Reference Manual |
Description: | The OPERATION command is used to enable or disable power conversion, in conjunction input from the enable pins, according to the configuration of the ON_OFF_CONFIG command. |