JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Cmd Type: | 0010b |
Access: | Read |
Data Format: | Direct, 16 bits, 10 mA per LSB (unsigned) |
Select: | 0h: Channel A 1h: Channel B |
Reset Value: | Current status |
Supported Values: | 0.0 to 327.67 A (MSB bit of AVSbus is always 0b). |
Description: | Returns the measured output current value for the channel. |