JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 65h |
Transaction Type: | Write Word / Read Word |
Data Format: | SLINEAR11 (N = -2) |
Paged / Phased: | Yes / No |
Reset Value: | NVM |
Updates Allowed: | On-the-fly |
Supported Values: | 0.00 to 31.75 ms in 0.25 ms steps Note: This value used to calculate slew rate during soft-off only. Supported slew rates follow those of VOUT_TRANSITION_RATE. |
Description: | Sets the desired fall time of the output voltage, which allows the device to calculate the slew rate setting during soft-off. |