JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 22h |
Transaction Type: | Write Word / Read Word |
Data Format: | SLINEAR16 (N = -10) |
Paged / Phased: | Yes / No |
Reset Value: | NVM |
Updates Allowed: | on-the-fly |
Supported Values: | -125 mV to +124 mV LSB = 2N per VOUT_MODE |
Description: | Used to apply a fixed offset voltage to the output voltage command value. |