JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 16h |
Transaction Type: | Send Byte / N/A |
Data Format: | Data-less |
Paged / Phased: | No / No |
Reset Value: | N/A |
Updates Allowed: | Blocked During Regulation |
Supported Values: | N/A |
Description: | The RESTORE_USER_ALL command instructs the PMBus device to copy the entire contents of the non-volatile User Store memory to the matching locations in the Operating Memory. |