JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
#T5605938-2 below describes the theory of operation for multiphase DCAP+ control, in continuous conduction mode (CCM).
The summed inductor currents, ISUM, and output voltage deviation information, along with appropriate gain and integration, are processed to form a control signal VCOMP. Neglecting the output voltage information and integration, the VCOMP signal is a scaled version of ISUM. A compensating ramp signal, VRAMP, has a slope proportional to the number of phases, and switching frequency setting. When the VRAMP and VCOMP signals intersect, the controller fires a new pulse.
Phase management logic distributes new pulses to the next phase in the firing order sequence. Each phase is assigned a firing order, at which pulses are passed to that phase. A separate, slower loop adjusts the on-times for each phase based on the output voltage setpoint, switching frequency setting, and current balance error.