JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 29h |
Transaction Type: | Write Word / Read Word |
Data Format: | SLINEAR11 (N = -3) |
Paged / Phased: | Yes / No |
Reset Value: | NVM |
Updates Allowed: | Blocked during regulation |
Supported Values: | 1.000 0.500 (Recommended for output voltages greater than 3.000 V) |
Description: | Sets the scaling factor between the output voltage and the input voltage to the controller VSP, VSN pins. |