JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 60h |
Transaction Type: | Write Word / Read Word |
Data Format: | SLINEAR11 (N = -1) |
Paged / Phased: | Yes / No |
Reset Value: | NVM |
Updates Allowed: | On-the-fly |
Supported Values: | 0.0 to 127.5 ms in 0.5 ms steps |
Description: | Sets the time, in milliseconds, from when a start condition is received (as programmed by the ON_OFF_CONFIG command) until the output voltage starts to rise. |