JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | CDh |
Transaction Type: | Write Block / Read Block |
Data Format: | Unsigned Binary (32 bytes) |
Paged / Phased: | No / No |
Reset Value: | NVM |
Updates Allowed: | On-the-fly (takes effect only after power on). |
Supported Values: | Refer to the technical reference manual. |
Description: | Change the function of multifunction pins. |