JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | EEh |
Transaction Type: | Write Byte / Read Byte |
Data Format: | Unsigned Binary (1 byte) |
Paged / Phased: | No / No |
Reset Value: | NVM |
Updates Allowed: | on-the-fly (pin detection occurs on POR only). |
Supported Values: | Set bit 0 to 0b to derive channel A VBOOT from NVM Set bit 1 to 0b to derive PMBus address from NVM. |
Description: | Configure whether the device follows pinstrapping or NVM settings for the parameters associated with the BOOT_CHA and ADDR pins. |