JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 35h |
Transaction Type: | Write Word / Read Word |
Data Format: | SLINEAR11 (N = -2) |
Paged / Phased: | No / No |
Reset Value: | NVM |
Updates Allowed: | On-the-fly |
Supported Values: | 4.25 to 11.50 V, in 0.25 V steps |
Description: | Sets the value of the input voltage, in Volts, at which the unit starts power conversion. |