JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 6Bh |
Transaction Type: | Write Word / Read Word |
Data Format: | SLINEAR11 (N = +1) |
Paged / Phased: | No / No |
Reset Value: | NVM |
Updates Allowed: | On-the-fly |
Supported Values: | 8.0 to 2044 W Non-uniform step size. See the Technical Reference Manual. |
Description: | Sets the value of the input power, in watts, that causes a warning that the input power is high. |