JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Timing Specifications | ||||||
tENABLE | Enable delay time options (1) | TON_DELAY range = 0.5 ms to 127.5 ms with | 0.5 | 127.5 | ms | |
(independently programmable for each channel) | TON_DELAY resolution | 0.5 | ms | |||
TON_DELAY accuracy | -10 | 10 | % | |||
tDISABLE | Disable delay time options (1) | TOFF_DELAY range = 0.5 ms to 127.5 ms | 0.5 | 127.5 | ms | |
(independently programmable for each channel) | TOFF_DELAY resolution | 0.5 | ms | |||
TOFF_DELAY accuracy | -10 | 10 | % | |||
PHSTART | Operating Phases during Soft-Start (1) | USER_DATA_07[5:4] = 00b | MIN(4, NTOTAL) | ph | ||
(independently programmable for each channel) | USER_DATA_07[5:4] = 01b | MIN(6, NTOTAL) | ph | |||
USER_DATA_07[5:4] = 11b | NTOTAL | ph | ||||
tOFF_MIN | Controller minimum OFF time range | Programmable Range USER_DATA_02[23:20] = 0 to Fh |
40 | 135 | ns | |
(independently programmable for each channel) | Resolution | 15 | ns | |||
Accuracy (all settings) | -25 | 25 | ns | |||
tON_MIN | Controller minimum ON time (1) | USER_DATA_02[39:38] = 0 to 3h | 30 | 60 | ns | |
(independently programmable each channel) | Resolution | 10 | ns | |||
Accuracy | -12 | 12 | ns | |||
tON_BLANK | Rising-edge blanking time range (1) | Programmable Range USER_DATA_02[31:24] |
20 | 155 | ns | |
(independently programmable for each channel) | Resolution | 5 | ns | |||
Accuracy | -25 | 25 | ns |