JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 24h |
Transaction Type: | Write Word / Read Word |
Data Format: | ULINEAR16 (N = -10) |
Paged / Phased: | Yes / No |
Reset Value: | NVM Initialized to 1.87 V / 3.74 V / 5.5 V when pinstrapping is used for channel A VBOOT. The next value greater than the chosen boot voltage is selected, e.g. 1.87 V for VBOOT = 0.85 V, and 3.74 V for VBOOT = 1.9 V. |
Updates Allowed: | On-the-fly |
Supported Values: | 0.000 V to 5.500 V LSB = 2N per VOUT_MODE |
Description: | Sets an upper limit on the output voltage the unit can command regardless of any other commands or combinations. |