JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 39h |
Transaction Type: | Write Word / Read Word |
Data Format: | SLINEAR11 (N = -3) |
Paged / Phased: | Yes / Yes |
Reset Value: | NVM |
Updates Allowed: | On-the-fly |
Supported Values: | -4.000 to +3.750 A in 125 mA steps |
Description: | Used to compensate for offset errors in the power stage for each individual phase, in amperes. |