JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 04h |
Transaction Type: | Write Byte / Read Byte |
Data Format: | Unsigned Binary (1 byte) |
Paged / Phased: | Yes / No |
Reset Value: | FFh |
Updates Allowed: | On-the-fly |
Supported Values: | FFh: Address all phases in the current PAGE 00h to 06h: Address individual phases. For example, 00h addresses Phase 1 (Order 0), and so on. |
Description: | Selects which phase future PMBus commands address within the active PAGE. |