JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | D3h |
Transaction Type: | Write Block / Read Block |
Data Format: | SLINEAR11 (2 MSB for min, 2 LSB for max) |
Paged / Phased: | Yes / No |
Reset Value: | Current Status |
Update Rate: | Same as READ_TEMPERATURE_1. |
Logging Control: | 0000 0004h: Pause logging (min and
max) 0000 0020h: Resume logging (min and max) 0000 0100h: Reset logs (min and max) |
Description: | Returns maximum and minimum temperature values logged since last reset. |