JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | D4h |
Transaction Type: | Read Word |
Data Format: | SLINEAR11 (variable exponent) |
Paged / Phased: | Yes / No |
Reset Value: | Current Status |
Update Rate: | Per READ_VOUT. |
Supported Range: | 0.00 to 3.74 V (VOUT_SCALE_LOOP = 1.0) 0.00 to 6.00 V (VOUT_SCALE_LOOP = 0.5) |
Description: | Returns the sensed output voltage in volts. |