JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 28h |
Transaction Type: | Write Word / Read Word |
Data Format: | SLINEAR11 (N = -7) |
Paged / Phased: | Yes / No |
Reset Value: | NVM |
Updates Allowed: | On-the-fly |
Supported Values: | 0.0 to 1.0 mΩ with 7.8125 μΩ resolution 1.0 to 2.0 mΩ with 15.625 μΩ resolution 2.0 to 4.0 mΩ with 31.25 μΩ resolution 4.0 to 8.0 mΩ with 62.50 μΩ resolution |
Description: | Sets the rate, in mV/A (mΩ) at which the output voltage decreases with increasing output current for use with adaptive voltage positioning. Also referred to as the DC Load Line (DCLL). |