JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 9Ah |
Transaction Type: | Write Block / Read Block |
Data Format: | Unsigned Binary (3 bytes) |
Paged / Phased: | No / No |
Reset Value: | NVM |
Updates Allowed: | On-the-Fly |
Supported Values: | 000000h to FFFFFFh Arbitrary NVM for user tracking purposes. |
Description: | 3 bytes of arbitrarily writeable non-volatile memory intended for model identification. |