JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 44h |
Transaction Type: | Write Word / Read Word |
Data Format: | ULINEAR16 (N = -10) |
Paged / Phased: | Yes / No |
Reset Value: | NVM |
Updates Allowed: | On-the-fly |
Supported Values: | (VOUT_COMMAND - 32 mV) to (VOUT_COMMAND - 448 mV) in 32 mV steps LSB = 2N per VOUT_MODE |
Description: | Sets the value of the tracking undervoltage fault limit. |