JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | FBh |
Transaction Type: | Write Word / Read Word |
Data Format: | Unsigned Binary (2 bytes) |
Paged / Phased: | No / No |
Reset Value: | NVM |
Updates Allowed: | On-the-fly |
Supported Values: | Refer to the Technical Reference Manual for a bit map |
Description: | Provides additional resolution to WRITE_PROTECT, allowing different groups of commands to be write protected. Access to this command is controlled by NVM_LOCK. |