JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 5Dh |
Transaction Type: | Write Word / Read Word |
Data Format: | SLINEAR11(N = 0) |
Paged / Phased: | No / No |
Reset Value: | NVM |
Updates Allowed: | On-the-fly |
Supported Values: | 4.0 to 128.0 A in 4 A steps |
Description: | Sets the value of the input current, in Amperes, that causes an Input Overcurrent warning. |