JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 00h |
Transaction Type: | Write Byte / Read Byte |
Data Format: | Unsigned Binary (1 byte) |
Paged / Phased: | No / No |
Reset Value: | FFh |
Updates Allowed: | On-the-fly |
Supported Values: | 00h: Channel A 01h: Channel B FFh: Both channels |
Description: | Selects which channel future PMBus commands address, in multi-channel devices. |