JAJSKX2A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | DBh |
Transaction Type: | Read Block |
Data Format: | Unsigned Binary (18 bytes) |
Paged / Phased: | Yes / No |
Reset Value: | 0d |
Updates Allowed: | On-the-fly |
Supported Values: | Refer to the technical reference manual. |
Description: | Read all supported status registers in a single block to reduce bus utilization. |