JAJSFD3G August   2016  – March 2019 DRA786
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
Table 5-42 Switching Characteristics Over Recommended Operating Conditions for UART

NO. PARAMETER DESCRIPTION MIN MAX UNIT
f(baud) Maximum programmable baud rate 15 pF 12 MHz
30 pF 0.23
100 pF 0.115
2 tw(TX) Pulse width, transmit data bit, 15/30/100 pF high or low U - 2(1) U + 2(1) ns
3 tw(RTS) Pulse width, transmit start bit, 15/30/100 pF high or low U - 2(1) U + 2(1) ns
  1. U = UART baud time = 1/programmed baud rate
DRA780 DRA781 DRA782 DRA783 DRA784 DRA785 DRA786 DRA787 DRA788 SPRS91v_UART_01.gifFigure 5-40 UART Timing

CAUTION

The IO timings provided in this section are only valid if signals within a single IOSET are used. The IOSETs are defined in Table 5-43.

In Table 5-43 are presented the specific groupings of signals (IOSET) for use with UART.

Table 5-43 UART1-3 IOSETs

SIGNALS IOSET1 IOSET2 IOSET3
BALL MUX BALL MUX BALL MUX
UART1
uart1_rxd F13 0 F13 0
uart1_txd E14 0 E14 0
uart1_rtsn C14 0
uart1_ctsn F14 0
UART2
uart2_rxd E7 2 D14 0
uart2_txd F7 2 D15 0
uart2_rtsn F16 0
uart2_ctsn F15 0
UART3
uart3_rxd W7 4 L1 1 M2 1
uart3_txd W6 4 L2 1 R6 1
uart3_rtsn R7 1 T5 1
uart3_ctsn N4 1 U6 1