JAJSFD3G August   2016  – March 2019 DRA786
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
VIP

NOTE

For more information, see the Video Input Port (VIP) section of the Device TRM.

CAUTION

The IO timings provided in Section 5.9, Timing Requirements and Switching Characteristics are only valid for VIN1 and VIN2 if signals within a single IOSET are used. The IOSETs are defined in Table 5-28 and Table 5-29.

Table 4-2 VIP Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
Video Input 1
vin1a_clk0 Video Input 1 Port A Clock input. Input clock for 8-bit 16-bit or 24-bit Port A video capture. Input data is sampled on the CLK0 edge. I F22
vin1a_d0 Video Input 1 Port A Data input I G18
vin1a_d1 Video Input 1 Port A Data input I G21
vin1a_d2 Video Input 1 Port A Data input I G22
vin1a_d3 Video Input 1 Port A Data input I H18
vin1a_d4 Video Input 1 Port A Data input I H20
vin1a_d5 Video Input 1 Port A Data input I H19
vin1a_d6 Video Input 1 Port A Data input I H22
vin1a_d7 Video Input 1 Port A Data input I H21
vin1a_d8 Video Input 1 Port A Data input I J17
vin1a_d9 Video Input 1 Port A Data input I K22
vin1a_d10 Video Input 1 Port A Data input I K21
vin1a_d11 Video Input 1 Port A Data input I K18
vin1a_d12 Video Input 1 Port A Data input I AB17,K17
vin1a_d13 Video Input 1 Port A Data input I K19,U17
vin1a_d14 Video Input 1 Port A Data input I K20,W17
vin1a_d15 Video Input 1 Port A Data input I AA17,L21
vin1a_de0 Video Input 1 Port A Field ID input I F19,F21
vin1a_fld0 Video Input 1 Port A Field ID input I F20
vin1a_hsync0 Video Input 1 Port A Horizontal Sync input I F19
vin1a_vsync0 Video Input 1 Port A Vertical Sync input I G19
vin1b_clk1 Video Input 1 Port B Clock input I F21
vin1b_d0 Video Input 1 Port B Data input I J17
vin1b_d1 Video Input 1 Port B Data input I K22
vin1b_d2 Video Input 1 Port B Data input I K21
vin1b_d3 Video Input 1 Port B Data input I K18
vin1b_d4 Video Input 1 Port B Data input I K17
vin1b_d5 Video Input 1 Port B Data input I K19
vin1b_d6 Video Input 1 Port B Data input I K20
vin1b_d7 Video Input 1 Port B Data input I L21
vin1b_de1 Video Input 1 Port B Field ID input I W7
vin1b_hsync1 Video Input 1 Port B Horizontal Sync input I W7
vin1b_vsync1 Video Input 1 Port B Vertical Sync input I W6
Video Input 2
vin2a_clk0 Video Input 2 Port A Clock input I AB17,L22,W15
vin2a_d0 Video Input 2 Port A Data input I AA14
vin2a_d1 Video Input 2 Port A Data input I AB14
vin2a_d2 Video Input 2 Port A Data input I U13
vin2a_d3 Video Input 2 Port A Data input I V13
vin2a_d4 Video Input 2 Port A Data input I Y13
vin2a_d5 Video Input 2 Port A Data input I W13
vin2a_d6 Video Input 2 Port A Data input I U11
vin2a_d7 Video Input 2 Port A Data input I V11
vin2a_d8 Video Input 2 Port A Data input I U9
vin2a_d9 Video Input 2 Port A Data input I W11
vin2a_d10 Video Input 2 Port A Data input I V9
vin2a_d11 Video Input 2 Port A Data input I W9
vin2a_d12 Video Input 2 Port A Data input I U8
vin2a_d13 Video Input 2 Port A Data input I W8
vin2a_d14 Video Input 2 Port A Data input I U7
vin2a_d15 Video Input 2 Port A Data input I V7
vin2a_de0 Video Input 2 Port A Field ID input I AA15,AA17,M17,W7
vin2a_fld0 Video Input 2 Port A Field ID input I AB15,M18,U16
vin2a_hsync0 Video Input 2 Port A Horizontal Sync input I F14,F15,W7
vin2a_vsync0 Video Input 2 Port A Vertical Sync input I C14,F16,W6
vin2b_clk1 Video Input 2 Port B Clock input I F20
vin2b_d0 Video Input 2 Port B Data input I U9
vin2b_d1 Video Input 2 Port B Data input I W11
vin2b_d2 Video Input 2 Port B Data input I V9
vin2b_d3 Video Input 2 Port B Data input I W9
vin2b_d4 Video Input 2 Port B Data input I U8
vin2b_d5 Video Input 2 Port B Data input I W8
vin2b_d6 Video Input 2 Port B Data input I U7
vin2b_d7 Video Input 2 Port B Data input I V7
vin2b_de1 Video Input 2 Port B Field ID input I M17
vin2b_hsync1 Video Input 2 Port B Horizontal Sync input I M17
vin2b_vsync1 Video Input 2 Port B Vertical Sync input I M18