JAJSFD3G August   2016  – March 2019 DRA786
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
Voltage Decoupling

Recommended power supply decoupling capacitors main characteristics for commercial products whose ambient temperature is not to exceed +85C are shown in table below:

Table 7-1 Commercial Applications Recommended Decoupling Capacitors Characteristics(1)(2)(3)

Value Voltage [V] Package Stability Dielectric Capacitance Tolerance Temp Range [°C] Temp Sensitivity [%] REFERENCE
22µF 6,3 0603 Class 2 X5R - / + 20% -55 to + 85 - / + 15 GRM188R60J226MEA0L
10µF 4,0 0402 Class 2 X5R - / + 20% -55 to + 85 - / + 15 GRM155R60G106ME44
4.7µF 6,3 0402 Class 2 X5R - / + 20% -55 to + 85 - / + 15 GRM155R60J475ME95
2.2µF 6,3 0402 Class 2 X5R - / + 20% -55 to + 85 - / + 15 GRM155R60J225ME95
1µF 6,3 0201 Class 2 X5R - / + 20% -55 to + 85 - / + 15 GRM033R60J105MEA2
470nF 6,3 0201 Class 2 X5R - / + 20% -55 to + 85 - / + 15 GRM033R60G474ME90
220nF 6,3 0201 Class 2 X5R - / + 20% -55 to + 85 - / + 15 GRM033R60J224ME90
100nF 6,3 0201 Class 2 X5R - / + 20% -55 to + 85 - / + 15 GRM033R60J104ME19
  1. Minimum value for each PCB capacitor: 100 nF.
  2. Among the different capacitors, 470 nF is recommended (not required) to filter at 5-MHz to 10-MHz frequency range.
  3. In comparison with the EIA Class 1 dielectrics, Class 2 dielectric capacitors tend to have severe temperature drift, high dependence of capacitance on applied voltage, high voltage coefficient of dissipation factor, high frequency coefficient of dissipation, and problems with aging due to gradual change of crystal structure. Aging causes gradual exponential loss of capacitance and decrease of dissipation factor.

Recommended power supply decoupling capacitors main characteristics for automotive products are shown in table below:

Table 7-2 Automotive Applications Recommended Decoupling Capacitors Characteristics (1)(2)

Value Voltage [V] Package Stability Dielectric Capacitance Tolerance Temp Range [°C] Temp Sensitivity [%] REFERENCE
22µF 6,3 1206 Class 2 X7R - / + 20% -55 to + 125 - / + 15 GCM31CR70J226ME23
10µF 6,3 0805 Class 2 X7R - / + 20% -55 to + 125 - / + 15 GCM21BR70J106ME22
4.7µF 10 0805 Class 2 X7R - / + 20% -55 to + 125 - / + 15 GCM21BC71A475MA73
2.2µF 6,3 0603 Class 2 X7R - / + 20% -55 to + 125 - / + 15 GCM188R70J225ME22
1µF 16 0603 Class 2 X7R - / + 20% -55 to + 125 - / + 15 GCM188R71C105MA64
470nF 16 0603 Class 2 X7R - / + 20% -55 to + 125 - / + 15 GCM188R71C474MA55
220nF 25 0603 Class 2 X7R - / + 20% -55 to + 125 - / + 15 GCM188L81C224MA37
100nF 16 0402 Class 2 X7R - / + 20% -55 to + 125 - / + 15 GCM155R71C104MA55
  1. Minimum value for each PCB capacitor: 100 nF.
  2. Among the different capacitors, 470 nF is recommended (not required) to filter at 5-MHz to 10-MHz frequency range.