JAJSFD3G August   2016  – March 2019 DRA786
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
McASP

The multichannel audio serial port (McASP) functions as a general-purpose audio serial port optimized for the needs of multichannel audio applications. The McASP is useful for time-division multiplexed (TDM) stream, Inter-Integrated Sound (I2S) protocols, and inter-component digital audio interface transmission (DIT).

NOTE

For more information, see the Serial Communication Interface section of the Device TRM.

Table 5-50, Table 5-51, Table 5-52 and Figure 5-49 present Timing Requirements for McASP1 to McASP3.