JAJSFD3G August   2016  – March 2019 DRA786
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
GMAC_SW

The three-port gigabit ethernet switch subsystem (GMAC_SW) provides ethernet packet communication and can be configured as an ethernet switch. It provides the reduced gigabit media independent interface (RGMII), and the management data input output (MDIO) for physical layer device (PHY) management.

The GMAC_SW subsystem provides the following features:

  • Two Ethernet ports (port 1 and port 2) with RGMII interfaces plus internal Communications Port Programming Interface (CPPI 3.1) on port 0
  • Synchronous 10/100/1000 Mbit operation
  • Wire rate switching (802.1d)
  • Non-blocking switch fabric
  • Flexible logical FIFO-based packet buffer structure
  • Four priority level Quality Of Service (QOS) support (802.1p)
  • CPPI 3.1 compliant DMA controllers
  • Support for Audio/Video Bridging (P802.1Qav/D6.0)
  • Support for IEEE 1588 Clock Synchronization (2008 Annex D and Annex F)
    • Timing FIFO and time stamping logic embedded in the subsystem
  • Device Level Ring (DLR) Support
  • Energy Efficient Ethernet (EEE) support (802.3az)
  • Flow Control Support (802.3x)
  • Address Lookup Engine (ALE)
    • 1024 total address entries plus VLANs
    • Wire rate lookup
    • Host controlled time-based aging
    • Multiple spanning tree support (spanning tree per VLAN)
    • L2 address lock and L2 filtering support
    • MAC authentication (802.1x)
    • Receive-based or destination-based multicast and broadcast rate limits
    • MAC address blocking
    • Source port locking
    • OUI (Vendor ID) host accept/deny feature
    • Remapping of priority level of VLAN or ports
  • VLAN support
    • 802.1Q compliant
      • Auto add port VLAN for untagged frames on ingress
      • Auto VLAN removal on egress and auto pad to minimum frame size
  • Ethernet Statistics:
    • EtherStats and 802.3Stats Remote network Monitoring (RMON) statistics gathering (shared)
    • Programmable statistics interrupt mask when a statistic is above one half its 32-bit value
  • Flow Control Support (802.3x)
  • Digital loopback and FIFO loopback modes supported
  • Maximum frame size 2016 bytes (2020 with VLAN)
  • 8k (2048 × 32) internal CPPI buffer descriptor memory
  • Management Data Input/Output (MDIO) module for PHY Management
  • Programmable interrupt control with selected interrupt pacing
  • Emulation support
  • Programmable Transmit Inter Packet Gap (IPG)
  • Reset isolation (switch function remains active even in case of all device resets except for POR pin reset and ICEPICK cold reset)
  • Full duplex mode supported in 10/100/1000 Mbps. Half-duplex mode supported only in 10/100 Mbps.
  • IEEE 802.3 gigabit Ethernet conformant

For more information, see section Gigabit Ethernet Switch (GMAC_SW) in chapter Serial Communication Interfaces of the device TRM.