JAJSFD3G August   2016  – March 2019 DRA786
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
Bulk Bypass Capacitors

Bulk bypass capacitors are required for moderate speed bypassing of the DDR2 and other circuitry. Table 7-15 contains the minimum numbers and capacitance required for the bulk bypass capacitors. Note that this table only covers the bypass needs of the DDR2 interfaces and DDR2 device. Additional bulk bypass capacitance may be needed for other circuitry.

Table 7-15 Bulk Bypass Capacitors

NO. PARAMETER MIN TYP MAX UNIT
BC21 vdds_ddrx bulk bypass capacitor (≥1µF) count(1) 10 Devices
BC22 vdds_ddrx bulk bypass total capacitance 50 μF
  1. These devices should be placed near the devices they are bypassing, but preference should be given to the placement of the high-speed (HS) bypass capacitors and DDR2 signal routing.