JAJSFD3G August   2016  – March 2019 DRA786
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
UART

NOTE

For more information see the Serial Communication Interface UART section of the Device TRM.

CAUTION

The IO timings provided in Section 5.9, Timing Requirements and Switching Characteristics are only valid if signals within a single IOSET are used. The IOSETs are defined in Table 5-43.

Table 4-13 UART Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
Universal Asynchronous Receiver/Transmitter (UART1)
uart1_ctsn UART1 clear to send active low I F14
uart1_rtsn UART1 request to send active low O C14
uart1_rxd UART1 Receive Data I F13
uart1_txd UART1 Transmit Data O E14
Universal Asynchronous Receiver/Transmitter (UART2)
uart2_ctsn UART2 clear to send active low I F15
uart2_rtsn UART2 request to send active low O F16
uart2_rxd UART2 Receive Data I D14,E7
uart2_txd UART2 Transmit Data O D15,F7
Universal Asynchronous Receiver/Transmitter (UART3)
uart3_ctsn UART3 clear to send active low I N4,U6
uart3_rtsn UART3 request to send active low O R7,T5
uart3_rxd UART3 Receive Data I F14,L1,M2,W7
uart3_txd UART3 Transmit Data O C14,L2,R6,W6