JAJSFD3G August   2016  – March 2019 DRA786
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
Table 5-7 Dual Voltage LVCMOS I2C DC Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER MIN NOM MAX UNIT
Signal Names in MUXMODE 0: i2c2_scl; i2c1_scl; i2c1_sda; i2c2_sda;
Balls ABF: L3, L4, L6, L5;
I2C Standard Mode – 1.8 V
VIH Input high-level threshold 0.7×VDDS V
VIL Input low-level threshold 0.3×VDDS V
Vhys Hysteresis 0.1×VDDS V
II Input current at each I/O pin with an input voltage between 0.1×VDDS to 0.9×VDDS 12 µA
IOZ IOZ(IPAD Current) at each IO pin. PAD is swept from 0 to VDDS and the Max(I(PAD)) is measured and is reported as IOZ 12 µA
CI Input capacitance 10 pF
VOL3 Output low-level threshold open-drain at 3-mA sink current 0.2×VDDS V
IOLmin Low-level output current @VOL=0.2×VDDS 3 mA
tOF Output fall time from VIHmin to VILmax with a bus capacitance CB from 5 pF to 400 pF 250 ns
I2C Fast Mode – 1.8 V
VIH Input high-level threshold 0.7×VDDS V
VIL Input low-level threshold 0.3×VDDS V
Vhys Hysteresis 0.1×VDDS V
II Input current at each I/O pin with an input voltage between 0.1×VDDS to 0.9×VDDS 12 µA
IOZ IOZ(IPAD Current) at each IO pin. PAD is swept from 0 to VDDS and the Max(I(PAD)) is measured and is reported as IOZ 12 µA
CI Input capacitance 10 pF
VOL3 Output low-level threshold open-drain at 3-mA sink current 0.2×VDDS V
IOLmin Low-level output current @VOL=0.2×VDDS 3 mA
tOF Output fall time from VIHmin to VILmax with a bus capacitance CB from 10 pF to 400 pF 20+0.1×Cb 250 ns
I2C Standard Mode – 3.3 V
VIH Input high-level threshold 0.7×VDDS V
VIL Input low-level threshold 0.3×VDDS V
Vhys Hysteresis 0.05×VDDS V
II Input current at each I/O pin with an input voltage between 0.1×VDDS to 0.9×VDDS 31 80 µA
IOZ IOZ(IPAD Current) at each IO pin. PAD is swept from 0 to VDDS and the Max(I(PAD)) is measured and is reported as IOZ 31 80 µA
CI Input capacitance 10 pF
VOL3 Output low-level threshold open-drain at 3-mA sink current 0.4 V
IOLmin Low-level output current @VOL=0.4V 3 mA
IOLmin Low-level output current @VOL=0.6V for full drive load (400pF/400KHz) 6 mA
tOF Output fall time from VIHmin to VILmax with a bus capacitance CB from 5 pF to 400 pF 250 ns
I2C Fast Mode – 3.3 V
VIH Input high-level threshold 0.7×VDDS V
VIL Input low-level threshold 0.3×VDDS V
Vhys Hysteresis 0.05×VDDS V
II Input current at each I/O pin with an input voltage between 0.1×VDDS to 0.9×VDDS 31 80 µA
IOZ IOZ(IPAD Current) at each IO pin. PAD is swept from 0 to VDDS and the Max(I(PAD)) is measured and is reported as IOZ 31 80 µA
CI Input capacitance 10 pF
VOL3 Output low-level threshold open-drain at 3-mA sink current 0.4 V
IOLmin Low-level output current @VOL=0.4V 3 mA
IOLmin Low-level output current @VOL=0.6V for full drive load (400pF/400KHz) 6 mA
tOF Output fall time from VIHmin to VILmax with a bus capacitance CB from 10 pF to 200 pF (Proper External Resistor Value should be used as per I2C spec) 20+0.1×Cb 250 ns
Output fall time from VIHmin to VILmax with a bus capacitance CB from 300 pF to 400 pF (Proper External Resistor Value should be used as per I2C spec) 40 290
  1. VDDS in this table stands for corresponding power supply (i.e. vddshv3). For more information on the power supply name and the corresponding ball, see Table 4-1, POWER [10] column.