JAJSFD3G August   2016  – March 2019 DRA786
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
UART Features

The UARTi (where i = 1 to 3) include the following features:

  • 16C750 compatibility
  • 64-byte FIFO buffer for receiver and 64-byte FIFO for transmitter
  • Programmable interrupt trigger levels for FIFOs
  • Baud generation based on programmable divisors N (where N = 1…16,384) operating from a fixed functional clock of 48 MHz or 192 MHz

Oversampling is programmed by software as 16 or 13. Thus, the baud rate computation is one of two options:

  • Baud rate = (functional clock / 16) / N
  • Baud rate = (functional clock / 13) / N
  • This software programming mode enables higher baud rates with the same error amount without changing the clock source
  • Break character detection and generation
  • Configurable data format:
    • Data bit: 5, 6, 7, or 8 bits
    • Parity bit: Even, odd, none
    • Stop-bit: 1, 1.5, 2 bit(s)
  • Flow control: Hardware (RTS/CTS) or software (XON/XOFF)
  • The 48 MHz functional clock option allows baud rates up to 3.6Mbps
  • The 192 MHz functional clock option allows baud rates up to 12Mbps

For more information, see section UART in chapter Serial Communication Interfaces of the device TRM.