JAJSFD3G August   2016  – March 2019 DRA786
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
OSC1 Input Clock

A 1.8-V LVCMOS-Compatible Clock Input can be used instead of the internal oscillator to provide the SYS_CLK2 clock input to the system. The external connections to support this are shown in, Figure 5-17. The xi_osc1 pin is connected to the 1.8-V LVCMOS-Compatible clock sources. The xo_osc1 pin is left unconnected. The vssa_osc1 pin is connected to board ground (VSS).

DRA780 DRA781 DRA782 DRA783 DRA784 DRA785 DRA786 DRA787 DRA788 SPRS91v_CLK_06.gifFigure 5-17 1.8-V LVCMOS-Compatible Clock Input

Table 5-21 summarizes the OSC1 input clock electrical characteristics.

Table 5-21 OSC1 Input Clock Electrical Characteristics—Bypass Mode

NAME DESCRIPTION MIN TYP MAX UNIT
f Frequency Range from 12 to 38.4 MHz
CIN Input capacitance 2.819 3.019 3.219 pF
IIN Input current (3.3V mode) 4 6 10 µA
tsX Start-up time(1) See(2) ms
  1. To switch from bypass mode to crystal or from crystal mode to bypass mode, there is a waiting time about 100 μs; however, if the chip comes from bypass mode to crystal mode the crystal will start-up after time mentioned in Table 5-20, tsX parameter.
  2. Before the processor boots up and the oscillator is set to bypass mode, there is a waiting time when the internal oscillator is in application mode and receives a wave. The switching time in this case is about 100 μs.

Table 5-22 details the OSC1 input clock timing requirements.

Table 5-22 OSC1 Input Clock Timing Requirements

NAME DESCRIPTION MIN TYP MAX UNIT
CK0 1 / tc(xiosc1) Frequency, xi_osc1 Range from 12 to 38.4 MHz
CK1 tw(xiosc1) Pulse duration, xi_osc1 low or high 0.45 × tc(xiosc1) 0.55 × tc(xiosc1) ns
tj(xiosc1) Period jitter(1), xi_osc1 0.01 × tc(xiosc1)(5) ns
tR(xiosc1) Rise time, xi_osc1 5 ns
tF(xiosc1) Fall time, xi_osc1 5 ns
tj(xiosc1) Frequency accuracy(4), xi_osc1 Ethernet not used ±200 ppm
Ethernet RGMII using derived clock ±50 ppm
  1. Period jitter is meant here as follows:
  2. – The maximum value is the difference between the longest measured clock period and the expected clock period

    – The minimum value is the difference between the shortest measured clock period and the expected clock period

  3. Crystal characteristics should account for tolerance+stability+aging.
  4. The Period jitter requirement for osc1 can be relaxed to 0.02*tc(xiosc1) under the following constraints:
    a. The osc1/SYS_CLK2 clock bypasses all device PLLs
    b. The osc1/SYS_CLK2 clock is only used to source the DSS pixel clock outputs
DRA780 DRA781 DRA782 DRA783 DRA784 DRA785 DRA786 DRA787 DRA788 SPRS91v_CLK_07.gifFigure 5-18 xi_osc1 Input Clock