JAJSFD3G August 2016 – March 2019 DRA786
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The device contains one ATL module that can be used for asynchronous sample rate conversion of audio. The ATL calculates the error between two time bases, such as audio syncs, and optionally generates an averaged clock using cycle stealing via software.
NOTE
For more detailed information on the ATL peripheral, see the Audio Tracking Logic (ATL) chapter of the device TRM.