JAJSFD3G August   2016  – March 2019 DRA786
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
Net Classes

Table 7-30 lists the clock net classes for the DDR3 interface. Table 7-31 lists the signal net classes, and associated clock net classes, for signals in the DDR3 interface. These net classes are used for the termination and routing rules that follow.

Table 7-30 Clock Net Class Definitions

CLOCK NET CLASS processor PIN NAMES
CK ddrx_ck/ddrx_nck
DQS0 ddrx_dqs0 / ddrx_dqsn0
DQS1 ddrx_dqs1 / ddrx_dqsn1
DQS2(1) ddrx_dqs2 / ddrx_dqsn2
DQS3(1) ddrx_dqs3 / ddrx_dqsn3
  1. Only used on 32-bit wide DDR3 memory systems.

Table 7-31 Signal Net Class Definitions

SIGNAL NET CLASS ASSOCIATED CLOCK
NET CLASS
processor PIN NAMES
ADDR_CTRL CK ddrx_ba[2:0], ddrx_a[15:0], ddrx_csnj, ddrx_casn, ddrx_rasn, ddrx_wen, ddrx_cke, ddrx_odti
DQ0 DQS0 ddrx_d[7:0], ddrx_dqm0
DQ1 DQS1 ddrx_d[15:8], ddrx_dqm1
DQ2(1) DQS2 ddrx_d[23:16], ddrx_dqm2
DQ3(1) DQS3 ddrx_d[31:24], ddrx_dqm3
  1. Only used on 32-bit wide DDR3 memory systems.