JAJSFD3G August   2016  – March 2019 DRA786
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
EMIF

The EMIF module provides connectivity between DDR memory types and manages data bus read/write accesses between external memory and device subsystems which have master access to the L3_MAIN interconnect and DMA capability.

The EMIF module has the following capabilities:

  • Supports JEDEC standard-compliant DDR2-SDRAM and DDR3/DDR3L-SDRAM memory types
  • 2-GiB SDRAM address range over one chip-select.
  • Supports SDRAM devices with one, two, four or eight internal banks
  • Data bus widths:
    • 128-bit L3_MAIN (system) interconnect data bus width
    • 32-bit SDRAM data bus width
    • 16-bit SDRAM data bus width used in narrow mode
  • Supported CAS latencies:
    • DDR3: 5, 6, 7, 8, 9, 10 and 11
    • DDR2: 2, 3, 4, 5, 6 and 7
  • Supports 256-, 512-, 1024-, and 2048-word page sizes
  • Supported burst length: 8
  • Supports sequential burst type
  • SDRAM auto initialization from reset or configuration change
  • Supports self refresh and power-down modes for low power
  • Partial array self-refresh mode for low power when DDR3 is used
  • Output impedance (ZQ) calibration for DDR3
  • Supports on-die termination (ODT) for DDR2 and DDR3
  • Supports prioritized refresh
  • Programmable SDRAM refresh rate and backlog counter
  • Programmable SDRAM timing parameters
  • Write and read leveling/calibration and data eye training for DDR3
  • ECC on the SDRAM data bus:
    • 7-bit ECC over 32-bit data
    • 6-bit ECC over 16-bit data when narrow mode is used
    • 1-bit error correction and 2-bit error detection
    • Programmable address ranges to define ECC protected region
    • ECC calculated and stored on all writes to ECC protected address region
    • ECC verified on all reads from ECC protected address region
    • Statistics for 1-bit ECC and 2-bit ECC errors
    • The total width of the ECC DDR data bus is 8 bits

The EMIF module does not support:

  • Burst chop for DDR3
  • Interleave burst type
  • Auto precharge because of better Bank Interleaving performance
  • OCD calibration for DDR2
  • CAS Read Latency of 2 and CAS Write Latency of 1 for DDR2
  • DLL disabling from EMIF side

For more information, see section DDR External Memory Interface (EMIF) in chapter Memory Subsystem of the device TRM.