JAJSFD3G August   2016  – March 2019 DRA786
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
General-Purpose Timers

The device has eight GP timers: TIMER1 through TIMER8.

  • TIMER1 (1-ms tick) includes a specific function to generate accurate tick interrupts to the operating system and it belongs to the PD_WKUPAON domain.
  • TIMER2 through TIMER8 belong to the PD_COREAON module.

Each timer can be clocked from the system clock (19.2, 20, or 27 MHz) or the 32-kHz clock. Select the clock source at the power, reset, and clock management (PRCM) module level.

Each timer provides an interrupt through the device IRQ_CROSSBAR.

The following are the main features of the GP timer controllers:

  • Level 4 (L4) slave interface support:
    • 32-bit data bus width
    • 32-/16-bit access supported
    • 8-bit access not supported
    • 10-bit address bus width
    • Burst mode not supported
    • Write nonposted transaction mode supported
  • Interrupts generated on overflow, compare, and capture
  • Free-running 32-bit upward counter
  • Compare and capture modes
  • Autoreload mode
  • Start and stop mode
  • Programmable divider clock source (2n, where n = [0:8])
  • Dedicated input trigger for capture mode and dedicated output trigger/PWM signal
  • Dedicated GP output signal for using the TIMERi_GPO_CFG signal
  • On-the-fly read/write register (while counting)
  • 1-ms tick with 32.768-Hz functional clock generated (only TIMER1)

For more information, see section General-Purpose Timers in chapter Timers of the device TRM.