JAJSFD3G August   2016  – March 2019 DRA786
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
GPIO

The general-purpose interface combines four general-purpose input/output (GPIO) banks.

Each GPIO module provides 32 dedicated general-purpose pins with input and output capabilities; thus, the general-purpose interface supports up to 126 pins.

These pins can be configured for the following applications:

  • Data input (capture)/output (drive)
  • Keyboard interface with a debounce cell
  • Interrupt generation in active mode upon the detection of external events. Detected events are processed by two parallel independent interrupt-generation submodules to support biprocessor operations.
  • Wake-up request generation in idle mode upon the detection of external events

For more information, see chapter General-Purpose Interface of the device TRM.