JAJSFD3G August   2016  – March 2019 DRA786
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
DPLL Characteristics

The DPLL has three relevant input clocks. One of them is the reference clock (CLKINP) used to generated the synthesized clock but can also be used as the bypass clock whenever the DPLL enters a bypass mode. It is therefore mandatory. The second one is a fast bypass clock (CLKINPULOW) used when selected as the bypass clock and is optional. The third clock (CLKINPHIF) is explained in the next paragraph.

The DPLL has three output clocks (namely CLKOUT, CLKOUTX2, and CLKOUTHIF). CLKOUT and CLKOUTX2 run at the bypass frequency whenever the DPLL enters a bypass mode. Both of them are generated from the lock frequency divided by a post-divider (namely M2 post-divider). The third clock, CLKOUTHIF, has no automatic bypass capability. It is an output of a post-divider (M3 post-divider) with the input clock selectable between the internal lock clock (Fdpll) and CLKINPHIF input of the PLL through an asynchronous multplexing.

For more information, see the Power, Reset, and Clock Management chapter of the Device TRM.

Table 5-24 summarizes DPLL type described in Section 5.9.4.3, DPLLs, DLLs Specifications.

Table 5-24 DPLL Control

DPLL NAME CONTROLLED BY PRCM
DPLL_CORE Yes(1)
DPLL_EVE_VID_DSP Yes(1)
DPLL_GMAC_DSP Yes(1)
DPLL_PER Yes(1)
DPLL_DDR Yes(1)
  1. DPLL is in the always-on domain.

Table 5-25 and summarize the DPLL characteristics and assume testing over recommended operating conditions.

Table 5-25 DPLL Characteristics

NAME DESCRIPTION MIN TYP MAX UNIT COMMENTS
finput CLKINP input frequency 0.032 52 MHz FINP
finternal Internal reference frequency 0.15 52 MHz REFCLK
fCLKINPHIF CLKINPHIF input frequency 10 1400 MHz FINPHIF
fCLKINPULOW CLKINPULOW input frequency 0.001 600 MHz Bypass mode: fCLKOUT = fCLKINPULOW / (M1 + 1) if ulowclken = 1(7)
fCLKOUT CLKOUT output frequency 20(1) 1800(3) MHz [M / (N + 1)] × FINP × [1 / M2] (in locked condition)
fCLKOUTx2 CLKOUTx2 output frequency 40(1) 2200(3) MHz 2 × [M / (N + 1)] × FINP × [1 / M2] (in locked condition)
fCLKOUTHIF CLKOUTHIF output frequency 20(4) 1400(5) MHz FINPHIF / M3 if clkinphifsel = 1
40(4) 2200(5) MHz 2 × [M / (N + 1)] × FINP × [1 / M3] if clkinphifsel = 0
fCLKDCOLDO DCOCLKLDO output frequency 40 2800 MHz 2 × [M / (N + 1)] × FINP (in locked condition)
tlock Frequency lock time 6 + 350 × REFCLK µs
plock Phase lock time 6 + 500 × REFCLK µs
trelock-L Relock time—Frequency lock(6) (LP relock time from bypass) 6 + 70 × REFCLK µs DPLL in LP relock time: lowcurrstdby = 1
prelock-L Relock time—Phase lock(6) (LP relock time from bypass) 6 + 120 × REFCLK µs DPLL in LP relock time: lowcurrstdby = 1
trelock-F Relock time—Frequency lock(6) (fast relock time from bypass) 3.55 + 70 × REFCLK µs DPLL in fast relock time: lowcurrstdby = 0
prelock-F Relock time—Phase lock(6) (fast relock time from bypass) 3.55 + 120 × REFCLK µs DPLL in fast relock time: lowcurrstdby = 0
  1. The minimum frequencies on CLKOUT and CLKOUTX2 are assuming M2 = 1.
  2. For M2 > 1, the minimum frequency on these clocks will further scale down by factor of M2.

  3. The maximum frequencies on CLKOUT and CLKOUTX2 are assuming M2 = 1.
  4. The minimum frequency on CLKOUTHIF is assuming M3 = 1. For M3 > 1, the minimum frequency on this clock will further scale down by factor of M3.
  5. The maximum frequency on CLKOUTHIF is assuming M3 = 1.
  6. Relock time assumes typical operating conditions, 10°C maximum temperature drift.
  7. Bypass mode: fCLKOUT = FINP if ulowclken = 0. For more information, see the Device TRM.