JAJSFD3G August   2016  – March 2019 DRA786
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
Table 5-12 Analog-to-Digital ADC Subsystem Electrical Specifications

over operating free-air temperature range (unless otherwise noted)
PARAMETER CONDITIONS MIN NOM MAX UNIT
Analog Input
Full-scale Input Range adc_vrefp V
Vref Should be less than or equal to vdds_18v. 1.62 vdds_18v V
Differential Non-Linearity (DNL) -1 1 LSB
Integral Non-Linearity (INL) adc_vrefp = vdds_18v ±2 LSB
Gain Error adc_vrefp = vdds_18v ±4 LSB
Offset Error adc_vrefp = vdds_18v ±3 LSB
Input Sampling Capacitance 3.2 5 pF
Input Frequency adc_in[7:0] 0 30 kHz
Signal-to-Noise Ratio (SNR) Input Signal: 30 kHz sine wave at -0.5 dB Full Scale 50 dB
Total Harmonic Distortion (THD) 1.8 Vpp, 30 kHz sine wave 60 dB
Spurious Free Dynamic Range 1.8 Vpp, 30 kHz sine wave 60 dB
Signal-to-Noise Plus Distortion 1.8 Vpp, 30 kHz sine wave 50 dB
adc_vrefp Input Impedance 20 Ω
Sampling Dynamics
Time from Start to Start 17 Clock Cycles
Conversion Time + Error Correction 10 + 1 Clock Cycles
Acquisition time 4 Clock Cycles
Throughput Rate CLK = 20 MHz (Pin : clk) 1 MSPS
Channel to Channel Isolation 90 dB
ADC Clock Frequency See
Table 5-1
MHz
  1. Connect adc_vrefp to vdda_adc when not using a positive external reference voltage.
  2. This parameter is valid when the respective AIN terminal is configured to operate as a general-purpose ADC input.
  3. The maximum sample rate assumes a conversion time of 13 ADC clock cycles with the acquisition time configured for the minimum of 2 ADC clock cycles, where it takes a total of 15 ADC clock cycles to sample the analog input and convert it to a positive binary weighted digital value.