JAJSFD3G August 2016 – March 2019 DRA786
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Signal terminators are NOT required in CK, ADDR_CTRL, and DATA net classes. Serial terminators may be used to reduce EMI risk; however, serial terminations are the only type permitted. ODTs are integrated on the data byte net classes. They should be enabled to ensure signal integrity. Table 7-19 shows the specifications for the series terminators.
| NO. | PARAMETER | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| ST21 | CK net class(1)(2) | 0 | 10 | Ω | |
| ST22 | ADDR_CTRL net class(1)(2)(3)(4) | 0 | Zo | Ω | |
| ST23 | Data byte net classes (DQS0-DQS3, DQ0-DQ3)(5) | 0 | Zo | Ω |