JAJSFD3G August   2016  – March 2019 DRA786
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
Power on Hour (POH) Limits

IP Duty Cycle Voltage Domain Voltage (V) (max) Frequency (MHz) (max) Tj(°C) POH
All 100% All All Support OPPs Automotive Profile(1) 20000
  1. Automotive profile is defined as 20000 power on hours with junction temperature as follows: 5%@-40°C, 65%@70°C, 20%@110°C, 10%@125°C.