JAJSFD3G August   2016  – March 2019 DRA786
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
Camera Control

NOTE

Camera Control is not available on this device, and must be left unconnected.

NOTE

For more information, see the Imaging Subsystem (ISS) section of the Device TRM.

Table 4-6 Camera Control Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
cam_strobe Camera flash activation trigger O A6, B18, C16, M17
cam_shutter Camera mechanical shutter control O C6, C18, C17, M18
cam_nreset Camera sensor reset IO W6